Spare part for VRH, VRH 120
180G4020
Valve seat and cone kit for VRH 120 F
180G4020
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Valve seat and cone kit for VRH 120 F |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | VRH120 F Valve seat and cone kit |
| Product description | Spare parts for pressure operated valves |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for VRH |
| Type designation | Spare part for VRH |
| UL mark | No |
| Used for product | VRH 120 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.172 Kilogram |
| Net weight | 0.097 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.442 Liter |
| EAN/UPC | 5715162679289 |