
Piston kit, APP W HC 24; APP W HC 15; APP W HC 21; APP W HC 30
180B4644
Piston set (APP W HC 15-30)
180B4644
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Piston set (APP W HC 15-30) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Piston set APP W HC 15-30 |
| Product description | Spare parts for APP W pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP W HC 15-30 |
| REACH Candidate List substances | No |
| Type designation | Piston kit |
| UL mark | No |
| Used for product | APP W HC 15APP W HC 21APP W HC 24APP W HC 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.824 Kilogram |
| Net weight | 8.322 Kilogram |
| Volume | 50.662 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162669532 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |