Danfoss logo
WW99630011_Termix_CS28MS_VVX_INSUCOVER_r_300RGB

Termix Compact 28 MS VVX, Type 3-2, Heating controller name: ECL 310, DHW controller name: ECL 310

144H3920

Product Type: Termix Compact 28 MS VVX, Type 3-2, 16 bar, 120 °C, ECL 310, VS2, AMV 150, AVQM, AMV 33

Product specifications

Characteristic
Value
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Circulation connection size3/4"
Circulation connection typeInternal thread
Circulation pipe sizeØ18
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover optionNo
Depth without cover [mm]400 mm
DescriptionCompact 28 MS VVX-3-2
DG Indicator ProfileNot relevant for dangerous goods
DH connection size1"
DH connection typeInternal thread
DH pipe sizeØ28
DHW ActuatorAMV 33
DHW circulationIncluded
DHW connection size1"
DHW connection typeInternal thread
DHW Control typeElectronic
DHW Control valveAVQM
DHW control valve kvs value [m3/h]6.30 m³/h
DHW controller nameECL 310
DHW HEX typeT137H-1 60 G1"*20 H
DHW pipe sizeØ28
Characteristic
Value
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1"
HE connection typeInternal thread
HE pipe sizeØ28
Heating ActuatorAMV 150
Heating control typeElectronic
Heating Control valveVS2
Heating controller nameECL 310
Heating HEX typeXB06H+-1 80 G3/4"*20 H
Height without cover [mm]1063 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionCompact 28 MS VVX-3-2
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix Compact 28 MS VVX
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.d4d580dd-56d5-4b19-a00b-014831a770a2
SCIP dossier product nameCompact 28 MS VVX-3-2
Station size typeType 3-2
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width without cover [mm]905 mm

General specifications

Characteristic
Value
Gross weight56 Kilogram
Net weight55 Kilogram
Volume384.806 Liter
Characteristic
Value
EAN/UPC5715628304717
Proposition 65Cancer and Reproductive Harm