
Distribution unit SGC
145H0924
Stainless steel manifold, 4 loops, ICON Wiring center - For EvoFlat / EvoFlat 4.0
145H0924
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | Distribution units |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold, 4 loops, ICON Wiring center - For EvoFlat / EvoFlat 4.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
| HE connection type | G ext. thread |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | DISTRIBUTION UNIT SGC-FN, 4 CONN. TWA |
| Number of connections | 2 |
| Number of floor heating manifold connections | 4 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Distribution unit SGC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8f7e9763-737c-4200-b5cd-370c45e943dc |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | No |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.646 Kilogram |
| Net weight | 7.646 Kilogram |
| Volume | 78.736 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424302023 |
| Proposition 65 | Cancer and Reproductive Harm |