
AVD(S)A Spring for the handle, I-p
003N0522
AVD(S)A Spring for the handle, I-p
003N0522
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | AVD(S)A Spring for the handle, I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AVD(S)A Spring for the handle, I-p |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Spring |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.026 Kilogram |
| Volume | 0.187 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428916554 |
| Proposition 65 | Cancer and Reproductive Harm |