
Actuators and adjustment parts, For product type: AVPQ, Mounting version: Return
003H6827
Actuator PN25 intermed. AVPQ return
003H6827
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 intermed. AVPQ return |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVPQ |
| Material Description | Actuator, PN16, intermed., AVPQ return |
| Mounting version | Return |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c71a9277-9d9e-4b6b-bfdb-0527f03a5046 |
| SCIP dossier product name | Actuator. PN16. intermed.. AVPQ return |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.006 Kilogram |
| Net weight | 1.006 Kilogram |
| Volume | 4.518 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552711 |
| Proposition 65 | Cancer and Reproductive Harm |