
Actuators and adjustment parts, For product type: AVP-F, AVQ, AVQM, Mounting version: Return
003H6825
Actuator PN25 AVP-F return AVQ(M)
003H6825
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Actuator PN25 AVP-F return AVQ(M) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For product type | AVP-F, AVQ, AVQM |
| Material Description | Actuator PN16 AVP-F return AVQ(M) |
| Mounting version | Return |
Characteristic | Value |
|---|---|
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Actuators and adjustment parts |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c28e146f-2bb9-4c00-97cc-6592b5f022ee |
| SCIP dossier product name | ACTUATOR PN16 AVP-F RETURN AVQ(M) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.864 Kilogram |
| Net weight | 0.864 Kilogram |
| Volume | 4.481 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421552674 |
| Proposition 65 | Cancer and Reproductive Harm |