
Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ 24, DN 32; DN 25
003G1833
003G1833
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | G 1/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 10 mm |
| EU RoHS compliance | Yes |
| For product type | AFPQ 24 |
| For valve size | DN 25DN 32 |
Characteristic | Value |
|---|---|
| Material | Stainless steel |
| Material Description | Impulse tubes for AFPQ24 DN25/32 |
| Permissible media | District heating/cooling circulation water |
| Pressure nominal [bar] | 40 bar |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Impulse tubes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.62 Kilogram |
| Net weight | 0.6 Kilogram |
| Volume | 3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255137382 |
| Proposition 65 | Cancer and Reproductive Harm |