
ESBE complete interior, For valves: VRG Series, 1"
17006910
VRG replacement valve shaft & seal kit for 1" 3 & 4 way valves
17006910
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | VRG replacement valve shaft & seal kit for 1" 3 & 4 way valves |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | 1" |
| For valves | VRG Series |
Characteristic | Value |
|---|---|
| Material Description | VRG Valve Interior, 1" 3 & 4 Way Valves |
| Product group | Rotary Valves |
| Product line | Mechanical TRV |
| Product Type | Rotary Valve Spare parts & Accessories |
| Type of accessories | ESBE complete interior |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.46 Kilogram |
| Net weight | 0.46 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.2 Liter |