Danfoss logo
USV-I 003Z2136

USV-I, DN 32, External thread ISO 228/1; G 1 ½A

003Z2139

USV-I DN 32, external thread, adjustment valve

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesExternal thread ISO 228/1G 1 ½A
Contains batteriesNo
DescriptionUSV-I DN 32, external thread, adjustment valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure over the valve [kPa] [Max]150 KPa
Drain functionYes
EU RoHS complianceOut of scope
Flow limitationYes
Kvs values [m³/h]6.30 m³/h
Material DescriptionUSV-I 32, G 1 1/2, PN16
Characteristic
Value
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-20 °C
Pressure classPN 16
Product groupManual balancing
Product lineHydronic Balancing and Controls
Product TypeUSV-I
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Setting scaleYes
Shut-off functionYes
Valve body materialBrass
Valve sizeDN 32

General specifications

Characteristic
Value
Gross weight1.182 Kilogram
Net weight1.182 Kilogram
Volume2.055 Liter
Characteristic
Value
EAN/UPC5702420083599
Proposition 65Cancer and Reproductive Harm