Danfoss logo
MSV-D Manual Presetting Valves LENO™-product-category

MSV-D Manual Presetting Valves LENO™

LENO MSV-D is a new generation of manual valves for balancing flow in heating and cooling systems.

Dynamic balancing valves are the preferred option for hydronic balancing in constant and variable flow systems. If manual balancing valves are used for hydronic balancing they are better suited for constant flow systems. Manual balancing valves can be used in both constant and variable flow systems for flow verification, shut off function for service and repair. The valve may be mounted in flow or return.

Danfoss PFM 100/1000 are Danfoss recomended measuring devices.

Features and benefits

  • Removable hand wheel for easy mounting
  • Numeric presetting scale, visible from more angles
  • Easy locking of presetting
  • Built-in measuring nipples for 3 mm needles
  • Open-close with Allen key in emergency
  • Open-closed colour indicator