Flow sensors, Sharky FS 473, DN15, qp0.6, length 110mm, PN25, battery, IP65, galvanic isolation
3132976
Sharky FS 473, DN15, qp0.6, length 110mm, PN25, battery, IP65, galvanic isolation
3132976
Product specifications
Characteristic | Value |
|---|---|
| Accuracy standard | Class 2 to EN1434 |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 12.0 yr |
| Battery qty | 1 |
| Battery type or Name | CR17335SE |
| China RoHS compliance | Out of scope |
| Connection size | DN 15 |
| Connection types | External Thread |
| Contains batteries | Yes |
| Description | Sharky FS 473, DN15, qp0.6, length 110mm, PN25, battery, IP65, galvanic isolation |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 15 mm |
Characteristic | Value |
|---|---|
| Dynamic range | 1:100 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow measuring principle | Ultrasonic |
| Length [mm] | 110.0 mm |
| Material Description | Sharky FS 473 DN15 qp0.6 110 PN25, batte |
| Model number | Sharky FS 473 |
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | Flow sensors |
| Pulse value volume [l/pulse] | 0.3 l/pulse |
| qp [m³/h] | 0.6 m³/h |
| Usage | AB-QMNovoCon |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.908 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.31 Liter |
| EAN/UPC | 5715162781678 |