
HRV safety Bracket & Screws, V1.25
089F2021
HRV safety Bracket & Screws, V1.25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Heat recovery ventilation
089F2021
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | HRV safety Bracket & Screws, V1.25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | HRV safety Bracket & Screws, V1.25 |
Characteristic | Value |
|---|---|
| Product group | Ventilation Accessories and Spare Parts |
| Product line | Subsystems |
| Product Type | Spare Parts for Danfoss Air Units |
| Usage | V1.25, V1.25-R |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.503 Liter |
| EAN/UPC | 5702425110764 |