
Micro Plate heat exchanger, XB52M-1, Number of plates: 120
079G1788
25 bar, Brazing material: CoResist
079G1788
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | CoResist |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 50 mm |
| Connection length 2 [mm] | 50 mm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole[mm] | 170 mm |
| In scope of WEEE | No |
| Material Description | XB52M-1-120_2CN_25_S1_2G2 |
| Material Description (Short Te | XB52M-1-120_2CN_25_S1_2G2 |
| Max working pressure 1 [bar] | 25 bar |
| Max working pressure 2 [bar] | 25 bar |
| Number Of Passes | 1 |
| Number of plates | 120 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| PED category | II |
| Plate material no. | 1.4404 |
| Plate pattern | M |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | XB52M-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Temperature range [°C] [max] | 180 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 467 mm |
| Total width [mm] | 257 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Vertical center porthole 1[mm] | 379 mm |
| Vertical center porthole 2[mm] | 379 mm |
| Volume per channel 1 [l] | 0.171 L |
| Volume per channel 2 [l] | 0.171 L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45.79 Kilogram |
| Net weight | 40.1 Kilogram |
| Volume | 137.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162684306 |
| Proposition 65 | Cancer and Reproductive Harm |