Danfoss logo
Sl140_Right

Brazed plate heat exchanger, SL140TL-1, Number of plates: 60

079U6198

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]41 mm
Connection length 2 [mm]41 mm
Connection size 12 1/2
Connection size 22 1/2
Connection type 1NPT
Connection type 2NPT
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]150 mm
In scope of WEEENo
Material DescriptionSL140TL-1-60_2_25_S1_4N2,5
Material Description (Short TeSL140TL-1-60_2_25_S1_4N2,5
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates60
Packing formatSingle pack
PED categoryIII
Plate material no.1.4404
Plate patternTL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL140TL-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]611 mm
Total width [mm]241 mm
Vertical center porthole 1[mm]520 mm
Vertical center porthole 2[mm]520 mm
Volume per channel 1 [l]0.320 L
Volume per channel 2 [l]0.320 L

General specifications

Characteristic
Value
Gross weight60 Kilogram
Net weight39.833 Kilogram
Volume187.2 Liter
Characteristic
Value
EAN/UPC5702425168680
Proposition 65Cancer and Reproductive Harm