BOCK, Miscellaneous, Miscellaneous
097B82467
Compressors spare parts, Legacy BOCK ID: 82467
097B82467
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 LTHG12 CO2 THG22 CO2HG24 CO2 LTHG24 CO2 THG34 CO2HG34 CO2 THG46 CO2 THG56 CO2 LTHG56 CO2 T |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82467 |
Characteristic | Value |
|---|---|
| Material Description | Set-oil level regulat.24V AC |
| Power supply | 24V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 740 Gram |
| Net weight | 740 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255066699 |