BOCK, Heater, Crankcase heater
097B82399
Compressors spare parts, Set-oils.heat.220W 230V AC/V2A, Legacy BOCK ID: 82399
097B82399
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG56 CO2 LTHG56 CO2 T |
| Contains batteries | No |
| Description | Set-oils.heat.220W 230V AC/V2A |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82399 |
Characteristic | Value |
|---|---|
| Material Description | Set-oils.heat.220W 230V AC/V2A |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 170 Gram |
| Net weight | 170 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162909577 |