BOCK, Motor component, Kit
097B82257
Compressors spare parts, Set-motor 4kW D/S, Legacy BOCK ID: 82257
097B82257
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 LTHG12 CO2 T |
| Contains batteries | No |
| Description | Set-motor 4kW D/S |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82257 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor 4kW D/S |
| Power supply | 400/690V 50Hz (460/830V 60Hz) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.3 Kilogram |
| Net weight | 26.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542552 |