BOCK, Electrical component, Temperature sensor
097B82202
Compressors spare parts, Set-screw-in p.Delta-P/INT250, Legacy BOCK ID: 82202
097B82202
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG88F76F88HA44HG34 CO2HG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG88HGZ7 |
| Contains batteries | No |
| Description | Set-screw-in p.Delta-P/INT250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82202 |
| Material Description | Set-screw-in p.Delta-P/INT250 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ac9ab28d-6832-4adc-a92b-aceab002b046 |
| SCIP dossier product name | SET-SCREW-IN P.DELTA-P |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 150 Gram |
| Net weight | 150 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542897 |