
BOCK, Electrical component, Terminal box
097B82201
Compressors spare parts, Set-terminal box / ST,blue, Legacy BOCK ID: 82201
097B82201
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG88 |
| Contains batteries | No |
| Description | Set-terminal box / ST,blue |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82201 |
| Material Description | Set-terminal box / ST,blue |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ae8117bb-2aa2-4165-a0d0-f18365d728d1 |
| SCIP dossier product name | SET-TERMINAL BOX_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.1 Kilogram |
| Net weight | 5.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542903 |