BOCK, Connector, Valve
097B82163
Compressors spare parts, Set-shut-off valve ø18, Legacy BOCK ID: 82163
097B82163
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 THG24 CO2 LTHG24 CO2 T |
| Connection size [mm] | 18 mm |
| Connection type | Cutting ring |
| Contains batteries | No |
| Description | Set-shut-off valve ø18 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 82163 |
| Material Description | Set-shut-off valve ø18 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.22 Kilogram |
| Net weight | 2.22 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543269 |