BOCK, Housing, Base plate
097B82130
Compressors spare parts, Set-base plate elevated, Legacy BOCK ID: 82130
097B82130
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F88 |
| Contains batteries | No |
| Description | Set-base plate elevated |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82130 |
| Material Description | Set-base plate elevated |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Base plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.44 Kilogram |
| Net weight | 44.44 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543559 |