BOCK, Electrical component, Temperature sensor
097B82122
Compressors spare parts, Set-oil temp.sens.cpl.1/8"NPTF, Legacy BOCK ID: 82122
097B82122
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76F88HA44HG12 CO2 LTHG12 CO2 THG24 CO2 LTHG24 CO2 THG34 CO2HG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG88HGZ7 |
| Contains batteries | No |
| Description | Set-oil temp.sens.cpl.1/8"NPTF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82122 |
| Material Description | Set-oil temp.sens.cpl.1/8"NPTF |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 110 Gram |
| Net weight | 100 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543603 |