
BOCK, Connector, Soldered bush
097B82088
Compressors spare parts, Set-soldered bush ø16 (1 pc.), Legacy BOCK ID: 82088
097B82088
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HR |
| Connection size [mm] | 16 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-soldered bush ø16 (1 pc.) |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 82088 |
| Material Description | Set-soldered bush ø16 (1 pc.) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Soldered bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.14 Kilogram |
| Net weight | 1.14 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894552 |