![INT69 EX2 TRIP SEG.230V AC - EX-HG44e+56e+66e [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F523340%2FID532442476711-0101_preview.jpg&w=1920&q=75)
BOCK, Motor component, Kit
097B81537
Compressors spare parts, Set-INT69 EX2 motor p.230V AC, Legacy BOCK ID: 81537
097B81537
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-INT69 EX2 motor p.230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81537 |
Characteristic | Value |
|---|---|
| Material Description | Set-INT69 EX2 motor p.230V AC |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 450 Gram |
| Net weight | 450 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548271 |