
BOCK, Compression component, Pin
097B50808
Compressors spare parts, Cylinder pin 4M6x8, Legacy BOCK ID: 50808
097B50808
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66EX-HG88F76F88HA22HA34HA44HG22HG22 CO2HG34HG34 CO2HG34 CO2 THG34-2HG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG68 CO2 THG88HGZ44HR |
| Contains batteries | No |
| Description | Cylinder pin 4M6x8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50808 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder pin 4M6x8 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561379 |