BOCK, Heater, Crankcase heater
097B07606
Compressors spare parts, Oils.heat.cpl.140W 230V AC, Legacy BOCK ID: 07606
097B07606
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Oils.heat.cpl.140W 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07606 |
Characteristic | Value |
|---|---|
| Material Description | Oils.heat.cpl.140W 230V AC |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 258 Gram |
| Net weight | 258 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892855 |