BOCK, Connector, Ring
097B06180
Compressors spare parts, Back-up ring, Legacy BOCK ID: 06180
097B06180
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK40 CO2 T |
| Contains batteries | No |
| Description | Back-up ring |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06180 |
| Material Description | Back-up ring |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588956 |