BOCK, Connector, Disc
097B05643
Compressors spare parts, DISC B4,3, Legacy BOCK ID: 05643
097B05643
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | DISC B4,3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05643 |
Characteristic | Value |
|---|---|
| Material Description | DISC B4,3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891438 |