Danfoss logo
 Danfoss SL-AD

Water nozzles, SL, 2.61 L/h, 60 °, Hollow

030L6664

SL-AD 2,61 L/h 60°H

Product specifications

Characteristic
Value
Capacity [l/h]2.61 L/h
Capacity [USgal/h]0.65 gal/h
CE markNo
China RoHS complianceYes
Contains batteriesNo
DescriptionSL-AD 2,61 L/h 60°H
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
LE anti-drip valveYes
Material DescriptionSL AISI nozzle 2,61 L/h 60° AD UNC 10-24
Packing formatIndustrial pack
Product groupWater nozzles
Characteristic
Value
Product lineBurner Components
Product TypeSL
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point14 bar tap water
SCIP dossier no.d7f1a78f-50d7-433b-811e-0fded47f5128
SCIP dossier product nameSL nozzles
Spray angle [°]60 °
Spray patternHollow
spray pattern markingH
Thread10/24 UNC
UL markNo

General specifications

Characteristic
Value
Gross weight20.1 Gram
Net weight18.1 Gram
Characteristic
Value
Volume0.023 Liter
EAN/UPC5715162704950