Danfoss logo
DanfossBurnerPump

Pumps, BFM, Biofuel blend: 10

071N2554

Product Type: BFM, Biofuel blend: 10, Rotation: L, Nozzle/pressure outlet: R

Product specifications

Characteristic
Value
1 or 2 stage1
Ambient temperature [°C] [max]70 °C
Ambient temperature [°C] [min]-20 °C
ApprovalIntertek Semko
Biofuel blend10
Capacity [l/h]24.00 L/h
Capacity [USgal/h]0.00 gal/h
Capacity group0-24
Capacity range [l/h] [Max]24 L/h
Capacity range [l/h] [Min]0 L/h
CE markNo
China RoHS complianceYes
Closing functionCut-off
Coil CurrentAC
Coil voltage [V]24
CommentsRotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contains batteriesNo
DescriptionFuel pump BFM L3R, 24V AC
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Factory pressure setting [bar]14.0 bar
Filter typeNone
Flats/key on the shaft1 flat
In scope of WEEENo
Label productNo
Material DescriptionFuel pump BFM L3R, 24V AC
Media temperature [°C] [Max]70 °C
Media temperature [°C] [Min]0 °C
Characteristic
Value
Nozzle/pressure outletR
Number of stages1
Oil pump speed [op/min]3450 op/min
Oil typeKerosene/Light oil
Packing formatIndustrial pack
Pipe connection2 pipes
Pressure [bar] [Max]15.00 bar
Pressure [bar] [Min]7.00 bar
Pressure feed line [bar] [Max]2 bar
Product groupPumps
Product lineBurner Components
Product TypeBFM
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RotationL
SCIP dossier no.c9cb10d8-ff5f-4ec0-8d79-198df7db3ed4
SCIP dossier product nameBFM
Shaft diameter [mm]8.000 mm
Speed [rpm] [Max]3450 rpm
Speed [rpm] [Min]2400 rpm
Starting torque [Nm] [Max]0.12 N-m
Storage temperature [°C] [Max]70 °C
Storage temperature [°C] [Min]0 °C
Suction Line Vacuum [bar] [Max]2.0 bar
Supply voltage [V]24.0 V
Supply voltage [V] [Max]26.4 V
Supply voltage [V] [Min]21.6 V
UL markNo
Viscosity [cSt] [Max]12.0 cSt

General specifications

Characteristic
Value
Gross weight419 Gram
Net weight368 Gram
Characteristic
Value
EAN/UPC5715162855966