
EBI CABLE, 313 mm. SPECIAL HOUSING
052F0134
EBI CABLE, 313 mm. SPECIAL HOUSING
052F0134
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | EBI CABLE, 313 mm. SPECIAL HOUSING |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Cable for ignition unit |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for EBI |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | No |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.031 Kilogram |
| Net weight | 0.027 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.109 Liter |
| EAN/UPC | 5702425032349 |