Danfoss logo
ICF 15-4-10HRB - 027L4530 - 027L4549 - 027L4552

Valve station, ICF 15-4-10HRA, 15 mm, Connection standard: EN 10220

027L4552

Connection size [mm]: 15, Connection Type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

Product specifications

Characteristic
Value
ApprovalEACUL
Body materialSteel
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection materialSteel
Connection size [in]1/2 in
Connection size [mm]15 mm
Connection standardEN 10220
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Material DescriptionValve Station ICF 15-4-10HRA
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]450 psig
Module 1Stop valve
Module 1 typeICFS 15
Module 2Filter
Module 2 typeICFF 15
Module 3Solenoid valve
Module 3 typeICFE20H
Module 4Manual regulating valve
Characteristic
Value
Module 4 typeICFR20A
Packing formatSingle pack
PED categoryArt. 4, par. 3
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 15-4-10HRA
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Side port connection size [in]3/8 in
Side port connection typeG
Side port placementP1-P2
Side port quantity [pc]2 pc
Surface coatingZn (TLP)
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
Type code ICFICF-15-4-15DSYFYEHRAXXXX2AXX
UL approval file nameREFRIGERANT VALVE 53R0
UL markYes

General specifications

Characteristic
Value
Gross weight7.647 Kilogram
Net weight7 Kilogram
Volume12.899 Liter
Characteristic
Value
EAN/UPC5702428924481
Proposition 65Cancer and Reproductive Harm