Spare part, GPS 125, Repair kit
2453+055
Product Type: Spare part, Used for product: GPS 125, Type designation: Repair kit
2453+055
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT GPS 125 111 (GASKETS) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | Repair kit |
| Used for product | GPS 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.258 Kilogram |
| Net weight | 0.255 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.503 Liter |
| EAN/UPC | 5702428283854 |