
Repair kit, Gaskets
2453+044
Type designation: Gaskets, Used for product: SRV 25-40; REG 25-40
2453+044
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | REPAIR KIT REG/SRV 25-40 No10 (GASKETS) |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Gaskets |
| Used for product | REG 25-40SRV 25-40 |
| Used for product comments | For cone no. 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.202 Kilogram |
| Net weight | 0.178 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.588 Liter |
| EAN/UPC | 5702428232296 |