
Spare part, SFA 15, Nipple and gasket set
148F3079
Product Type: Spare part, Used for product: SFA 15, Type designation: Nipple and gasket set
148F3079
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SFA 15 reducer 3/4 in to 1/2 in |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Nipples/gasket |
| Product Type | Spare part |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | No |
| Type designation | Nipple and gasket set |
| Used for product | SFA 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 218 Gram |
| Net weight | 200 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.315 Liter |
| EAN/UPC | 5715162791264 |