
Repair kit, Sealing parts
148B6854
Type designation: Sealing parts, Used for product: SVA-140B 100
148B6854
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair Kit-Cone Replace SVA-140B 100 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | Sealing parts |
| Used for product | SVA-140B 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.185 Kilogram |
| Net weight | 0.178 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.1 Liter |
| EAN/UPC | 5702424590758 |