Spare part, IPS 8, Con. Fan sparepart
084H5075
Product Type: Spare part, Used for product: IPS 8, Type designation: Con. Fan sparepart
084H5075
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | IPS 8 R290 spare parts fan motor NAM |
| Packing format | Single pack |
| Parts included | Fan assemblyBoltsWashers |
| Product group | Air purger spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | Con. Fan sparepart |
| Used for product | IPS 8 |
| Used for product comments | Only for 084H5006 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.784 Kilogram |
| Net weight | 1.784 Kilogram |
| Volume | 70.34 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255156086 |
| Proposition 65 | Cancer and Reproductive Harm |