
Solenoid valve, BPV
061N1093
Type designation: BPV-1204AD
061N1093
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | HPV Solenoid Valve 102DQ1 IP/200 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | BPV |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Type designation | BPV-1204AD |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.19 Kilogram |
| Net weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.137 Liter |
| EAN/UPC | 5702428269629 |