
Repair kit, Wrench
009G8750
Type designation: Wrench, Used for product: GBC 67s-79s
009G8750
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Special Cap Kit - GBC67s I/2 |
| Packing format | Industrial pack |
| Product group | BM/GBC valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
Characteristic | Value |
|---|---|
| Product Type | Repair kit |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 75abab7c-1a7e-484a-865f-2fee215004f4 |
| SCIP dossier product name | Special Cap Kit - GBC67s I/2 |
| Type designation | Wrench |
| Used for product | GBC 67s-79s |
| Width across flats [mm] | 19 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.169 Kilogram |
| Net weight | 0.093 Kilogram |
| Volume | 0.198 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428475655 |
| Proposition 65 | Cancer and Reproductive Harm |