Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 40

148X0226

Connection type: Socket weld, Connection standard: ASME B 16.11, Connection size [in]: 1 1/2 in, Top cover: 1 function module

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]1 1/2 in
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionICS 40 SOLENOID, 1-1/2"SW.CONN.
Characteristic
Value
Packing formatSingle pack
Port size (Nominal) [in]1 1/2 in
Product descriptionSolenoid Valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 40
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top cover1 function module

General specifications

Characteristic
Value
Gross weight7.88 Kilogram
Net weight0.007 Kilogram
Volume6.886 Liter
Characteristic
Value
EAN/UPC5702428489836
Proposition 65Cancer and Reproductive Harm