Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 25-25

148X0204

Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 1 1/4 in, Top cover: 1 function module

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]1 1/4 in
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionICS 25-25 SOLENOID,1-1/4""BW
Characteristic
Value
Packing formatSingle pack
Port size (Nominal) [in]1 in
Product descriptionSolenoid Valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 25-25
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top cover1 function module

General specifications

Characteristic
Value
Gross weight4.12 Kilogram
Net weight0.007 Kilogram
Volume5.372 Liter
Characteristic
Value
EAN/UPC5702428489966
Proposition 65Cancer and Reproductive Harm