
Check and Stop valve, SSCA 65, Direction: Angleway, Connection standard: ASME B 36.10M SCHEDULE 40
148B7802
Connection material: Steel, Inlet connection type: Butt weld, Inlet connection size [mm]: 65, Max. Working Pressure [bar]: 40
148B7802
Product specifications
Characteristic | Value |
|---|---|
| Brand | STL |
| CE mark | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Gray |
| Connection material | Steel |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Contains batteries | No |
| Cv value [gal/min] | 85.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 12 |
| Inlet connection size [in] | 2 1/2 in |
| Inlet connection size [mm] | 65.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 72.000 m³/h |
| Material Description | SSCA 65 A Ang Stop/Check valve PS40 |
| Max. Working Pressure [bar] | 40.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 580 psig |
| MinODP [bar] | 0.040 bar |
| MinODP [psi] | 0.580 psi |
| Outlet connection size [in] | 2 1/2 in |
| Outlet connection size [mm] | 65.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Product description | Stop check valve |
| Product group | Check valves |
| Product line | Industrial Refrigeration |
| Product name | Check and Stop valve |
| Product Type | SSCA 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R404AR507AR717 |
| Serviceable | STL spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.708 Kilogram |
| Net weight | 5.007 Kilogram |
| Volume | 13.385 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255118107 |
| Proposition 65 | Cancer and Reproductive Harm |