
Cartridge pressure switch, CCB, 130 bar, 100 bar
061F9911
Higher activ. pressure [bar]: 130, Lower activ. pressure [bar]: 100, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size [mm]: 6.35, Electrical connection: Cable, Enclosure rating IP: IP65
061F9911
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -20 °F |
| Approval | CETÜV |
| Burst pressure [bar] | 375.0 bar |
| Burst pressure [psig] | 5440 psig |
| Cable length [in] | 59.06 in |
| Cable length [m] | 1.500 m |
| Cable type | AWG18 |
| Contact function | SPST(NC) |
| Contact rating | AC=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Enclosure rating IP | IP65 |
| Higher activ. pressure [bar] | 130.00 bar |
| Higher activ. pressure [psi] | 1886 psi |
| Housing | Epoxy type |
| Lower activ. pressure [bar] | 100.00 bar |
| Lower activ. pressure [psi] | 1450 psi |
| Lubricants compatibility | Oilfree applications |
| Material Description | CCB Cartridge switch 2UB06W I/20 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 165.0 bar |
| Max. Working Pressure [psig] | 2393 psig |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 210 °F |
| Medium temperature range [°F] [min] | -20 °F |
| Oil free refrigerants | R134aR513A |
| Packing format | Industrial pack |
| Pressure connection notes | Cu-tube (tip=7mm) |
| Pressure connection size [mm] | 6.35 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | CCB |
| Quantity per packing format | 20 pc |
| Refrigerants | R744 |
| Reset function | Auto |
| Serviceable | No |
| Specification key | CCB-2UB06W |
| Wire colour | Black |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 126 Gram |
| Net weight | 104 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255290186 |
| Proposition 65 | Cancer and Reproductive Harm |