Danfoss logo
 Pic. P30

Micro Plate heat exchanger, MPHE H62-CX, Number of plates: 58

111B3709

Max. Working Pressure [bar]: 30, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeL1"1/4R
H1 conn. typeG External thread connection
H2 conn. sizeL1"1/4R
H2 conn. typeG External thread connection
H3 conn. sizeH3/8A
H3 conn. typeSolder connection
H4 conn. sizeH3/4H
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H62-CX-58(I/48)
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model No.62
Number of plates58
Packing format工业包装
PED categoryII
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternX
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H62-CX
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format48 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationH62-CX
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight10.65 Kilogram
Net weight10.5 Kilogram
Volume32.943 Liter
Characteristic
Value
EAN/UPC5702424690885
Proposition 65Cancer and Reproductive Harm