Danfoss logo
Pic. D

Brazed plate heat exchanger, BPHE B3-020, Number of plates: 20

021H1718

Max. Working Pressure [bar]: 30, Universal, Function: Multifunctional, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionMultifunctional
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger B3-020-20-3.0-H
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model No.020
Number of plates20
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 304
Plate material no.AISI 304
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeBPHE B3-020
Q1 conn. size range7/8 in
Q1 conn. typeSolder connection
Q2 conn. size range7/8 in
Q2 conn. typeSolder connection
Q3 conn. size range7/8 in
Q3 conn. typeSolder connection
Q4 conn. size range7/8 in
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationB3-020
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight2.11 Kilogram
Net weight1.96 Kilogram
Volume5.245 Liter
Characteristic
Value
EAN/UPC5702424272463
Proposition 65Cancer and Reproductive Harm