
Program. controller, 8 relays, MCX08M2
080G0337
Function: Capacity control, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Single pack, Quantity per packing format: 1
080G0337
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 8 pc |
| Analog outputs (AO) [pc] | 4 pc |
| Approval | CEEACLLC CDC EURO-TYSKUL |
| Buzzer | Yes |
| China RoHS compliance | Yes |
| Communication type | MODBUS |
| Connector kit Code No. | 080G0180 |
| Connector kit included | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 8 pc |
| Digital outputs (DO) [pc] | 8 pc |
| Display type | Without Display |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Enclosure rating IP | IP40 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(a)7(c)-I |
| Frequency [Hz] | 50/60 Hz |
| Function | Capacity control |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | MCX08M2-ECA5 |
| Mounting method | DIN rail |
| Packing format | Single pack |
| Power consumption [W] | 10.0 W |
| Product accessories | Electron. control accessories |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Program. controller, 8 relays |
| Product Type | MCX08M2 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead titanium zirconium oxide (CAS no. 12626-81-2)Potassium nonafluoro-1-butanesulfonate (CAS no. 29420-49-3)1, 2-dimethoxyethane, ethylene glycol dimethyl ether (EGDME) (CAS no. 110-71-4)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Real time clock | Yes |
| SCIP dossier no. | 5f6ae30f-1c87-4ee3-80c1-0b3f867b9518 |
| SCIP dossier product name | MCX08M2 |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| Type designation | MCX08M2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 632 Gram |
| Net weight | 405 Gram |
| Volume | 2.867 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162688694 |
| Proposition 65 | Cancer and Reproductive Harm |