
Electron. control accessories, HGM LINE-END FILTER 3015-6082
C01680421
HGM LINE-END FILTER 3015-6082, Packing format: Single pack, Quantity per packing format: 1
C01680421
Product specifications
Characteristic | Value |
|---|---|
| Application area | Gas Detection |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Filter |
| Material Description | HGM LINE-END FILTER 3015-6082 |
| Packing format | Single pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Filter |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.454 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.197 Liter |
| EAN/UPC | 5702428454971 |