
Accessories, Auxiliary Product, Pan-12-225-EU/US/JP - 55 Hz
193G0710
Pan-12-225-EU/US/JP - 55 Hz, Packing format: Single pack, Quantity per packing format: 1
193G0710
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Pan-12-225-EU/US/JP - 55 Hz |
| Packing format | Single pack |
| Product group | Accessories, Auxiliary Product |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Dummy |
| Product Type | ThirdParty |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 510 Gram |
| Net weight | 500 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.034 Liter |
| EAN/UPC | 5715162975848 |