Electron. control accessories, Connector kit AK-CC25 IP, AK-CC25 Pro
084B4714
Connector kit AK-CC25 IP, Used for product: AK-CC25 Pro, Packing format: Industrial pack, Quantity per packing format: 81
084B4714
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Connector kit |
| Further information | Connectors for AK-CC25 I-pack |
| Material Description | Connector kit AK-CC25 IP |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Connector |
| Product Type | Accessory |
| Quantity per packing format | 81 pc |
| Used for product | AK-CC25 Pro |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Gram |
Characteristic | Value |
|---|---|
| Net weight | 34 Gram |